not for new design
RoHS Compliant
Lead-free

1EDN7146G

EiceDRIVER™ 200 V high-side TDI gate driver IC for GaN SG HEMTs and MOSFETs
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDN7146G
1EDN7146G
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Isolation Type
    Non-isolated
  • Output Current
    0.5 A
  • Output Current (Sink)
    0.5 A
  • Output Current (Source)
    0.5 A
  • Package
    PG-VSON-10
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    125 ns
  • Turn On Propagation Delay
    125 ns
  • Voltage Class
    200 V
OPN
1EDN7146GXTMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 1EDN7146G is a single-channel gate-driver IC optimized for driving Infineon CoolGaN™ Schottky gate (SG) HEMTs, as well as other GaN SG HEMTs and Si MOSFETs. This gate driver includes several key features that enable a high-performance system design with fast-switching transistors, including Truly Differential Input (TDI), 0.5 A peak source and sink current, active Miller clamp, adjustable charge pump, and bootstrap voltage clamp.

Features

  • 52mW idle power and >80% eff @2W 8Ω
  • Inductor-less output filtering
  • Excellent EMI performance
  • 0.03% low THD+N, 52μVrms AW noise
  • 2x BTL, 1x PBTL
  • Configurable DSP flows

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }